Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 120F42 |
Bushing Bore Range |
N/A 1.0000 to 3.9375 in |
Bushing Size |
N/A F |
Bushing Type |
N/A QD Bushing |
Chain Number |
N/A 120 |
Chain Pitch Size |
N/A 1-1/2 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 2.5000 in |
UPC Code |
N/A 097039380678 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 42 |
Pitch Diameter |
N/A 20.0730 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.9240 in |
Weight |
N/A 80.00 lb |