Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A AL544 |
Breaking Strength |
N/A 12300 lb |
Lacing Size |
N/A 4 x 4 |
Link Plate Height |
N/A 0.5120 in |
Link Plate Thickness |
N/A 0.0800 in |
Material |
N/A Steel |
Pitch Size |
N/A 0.6250 in |
Pin Diameter |
N/A 0.2000 in |
Width Between Outer Plates |
N/A 0.762 in |
Weight |
N/A 0.9 lb |