Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A AL622 |
Breaking Strength |
N/A 8600 lb |
Lacing Size |
N/A 2 x 2 |
Link Plate Height |
N/A 0.6140 in |
Link Plate Thickness |
N/A 0.0940 in |
Material |
N/A Steel |
Pitch Size |
N/A 0.7500 in |
Pin Diameter |
N/A 0.2340 in |
Width Between Outer Plates |
N/A 0.498 in |
Weight |
N/A 0.58 lb |