Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A AL844 |
Breaking Strength |
N/A 29100 lb |
Lacing Size |
N/A 4 x 4 |
Link Plate Height |
N/A 0.8190 in |
Link Plate Thickness |
N/A 0.1250 in |
Material |
N/A Steel |
Pitch Size |
N/A 1 in |
Pin Diameter |
N/A 0.3110 in |
Width Between Outer Plates |
N/A 1.173 in |
Weight |
N/A 2 lb |