COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Chain, Wire Rope, and Accessories
>
Tsubaki (UST) Leaf Chains
> Item # 00154331
Item # 00154331, Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain
AL1044 Leaf Chain
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
AL1044
Lacing Size
N/A
4 x 4
Pitch Size
N/A
1.2500 in
Weight
N/A
3.45 lb