Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A AL1066 |
Breaking Strength |
N/A 66000 lb |
Lacing Size |
N/A 6 x 6 |
Link Plate Height |
N/A 1.0240 in |
Link Plate Thickness |
N/A 0.1560 in |
Material |
N/A Steel |
Pitch Size |
N/A 1.2500 in |
Pin Diameter |
N/A 0.3730 in |
Width Between Outer Plates |
N/A 2.098 in |
Weight |
N/A 5.1 lb |