Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A AL1266 |
Breaking Strength |
N/A 95000 lb |
Lacing Size |
N/A 6 x 6 |
Link Plate Height |
N/A 1.2280 in |
Link Plate Thickness |
N/A 0.1870 in |
Material |
N/A Steel |
Pitch Size |
N/A 1.5000 in |
Pin Diameter |
N/A 0.4370 in |
Width Between Outer Plates |
N/A 2.514 in |
Weight |
N/A 7.0700 lb |