Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A BL823 |
Breaking Strength |
N/A 23100 lb |
Lacing Size |
N/A 2 x 3 |
Link Plate Height |
N/A 0.9500 in |
Link Plate Thickness |
N/A 0.1600 in |
Material |
N/A Steel |
Pitch Size |
N/A 1 in |
Pin Diameter |
N/A 0.3750 in |
Standards Met |
N/A American National Standards Institute (ANSI B29.8) |
Width Between Outer Plates |
N/A 0.953 in |
Weight |
N/A 2.2 lb |