Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A BL1034 |
Breaking Strength |
N/A 48500 lb |
Lacing Size |
N/A 3 x 4 |
Link Plate Height |
N/A 1.1850 in |
Link Plate Thickness |
N/A 0.1900 in |
Material |
N/A Steel |
Pitch Size |
N/A 1.2500 in |
Pin Diameter |
N/A 0.4400 in |
Standards Met |
N/A American National Standards Institute (ANSI B29.8) |
Width Between Outer Plates |
N/A 1.53 in |
Weight |
N/A 4.66 lb |