COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Chain, Wire Rope, and Accessories
>
Tsubaki (UST) Leaf Chains
> Item # 00154521
Item # 00154521, Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain
BL1223 Leaf Chain
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
BL1223
Lacing Size
N/A
2 x 3
Pitch Size
N/A
1.5000 in
Weight
N/A
4.38 lb