Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A BL1246 |
Breaking Strength |
N/A 83600 lb |
Lacing Size |
N/A 4 x 6 |
Link Plate Height |
N/A 1.4250 in |
Link Plate Thickness |
N/A 0.2200 in |
Material |
N/A Steel |
Pitch Size |
N/A 1.5000 in |
Pin Diameter |
N/A 0.5000 in |
Standards Met |
N/A American National Standards Institute (ANSI B29.8) |
Width Between Outer Plates |
N/A 2.478 in |
Weight |
N/A 8.05 lb |