COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Chain, Wire Rope, and Accessories
>
Tsubaki (UST) Leaf Chains
> Item # 00154560
Item # 00154560, Tsubaki (UST) 2 x 3 Lacing Size Leaf Chain
BL1623 Leaf Chain
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
BL1623
Lacing Size
N/A
2 x 3
Pitch Size
N/A
2.0000 in
Weight
N/A
8.15 lb