COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Chain, Wire Rope, and Accessories
>
Tsubaki (UST) Leaf Chains
> Item # 02077088
Item # 02077088, Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain
AL866 50FT REEL Leaf Chain
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
AL866
Lacing Size
N/A
6 x 6
Pitch Size
N/A
1 in
Weight
N/A
3.21 lb