Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A BL1044 |
Breaking Strength |
N/A 63400 lb |
Lacing Size |
N/A 4 x 4 |
Link Plate Height |
N/A 1.1850 in |
Link Plate Thickness |
N/A 0.1870 in |
Material |
N/A Steel |
Pitch Size |
N/A 1.2500 in |
Pin Diameter |
N/A 0.4370 in |
Standards Met |
N/A American National Standards Institute (ANSI B29.8) |
Weight |
N/A 5.03 lb |