COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Chain, Wire Rope, and Accessories
>
Tsubaki (UST) Leaf Chains
> Item # 04752054
Item # 04752054, Tsubaki (UST) 4 x 6 Lacing Size Leaf Chain
BL446RB - Cut to Length Leaf Chain Per
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
BL446
Lacing Size
N/A
4 x 6
Pitch Size
N/A
0.5 in
Weight
N/A
1.11 lb