Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A SCFE-2.00-SH-THT |
Series |
N/A SCFE |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946125064 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.2800 in |
Radial Dynamic Load Capacity |
N/A 8090 lbf |
Radial Static Load Capacity |
N/A 21140 lbf |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Moly-Filled Nylon Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 1.0000 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 1.4500 lb |