Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 01470581 | N/A PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 01470526 | N/A PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 01470535 | N/A PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 01470572 | N/A PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 01470585 | N/A PCI Procal Inc. SCFE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 30270 lbf | Radial Static Load Capacity N/A 89540 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 03071806 | N/A PCI Procal Inc. SCFE Series 2.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.5000 in |
| 02171203 | N/A PCI Procal Inc. PTRE Series 1.1250 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.1250 in | Roller Width N/A 0.7500 in |
| 03146631 | N/A PCI Procal Inc. SCFE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 01470569 | N/A PCI Procal Inc. SCFE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 04400374 | N/A PCI Procal Inc. PDCE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 36000 lbf | Radial Static Load Capacity N/A 50100 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 01470567 | N/A PCI Procal Inc. SCFE Series 2.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 1.2500 in |
| 01470575 | N/A PCI Procal Inc. SCFE Series 2.7500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 11720 lbf | Radial Static Load Capacity N/A 32900 lbf | Roller Diameter N/A 2.7500 in | Roller Width N/A 1.5000 in |
| 01470532 | N/A PCI Procal Inc. SCFE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 01470534 | N/A PCI Procal Inc. SCFE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 04400372 | N/A PCI Procal Inc. PDCE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 02171206 | N/A PCI Procal Inc. PTRE Series 5.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 5.0000 in | Roller Width N/A 2.9400 in |
| 01470583 | N/A PCI Procal Inc. SCFE Series 3.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 23630 lbf | Radial Static Load Capacity N/A 63250 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 2.0000 in |
| 02171202 | N/A PCI Procal Inc. PTRE Series 1.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.0000 in | Roller Width N/A 0.7500 in |
| 02171205 | N/A PCI Procal Inc. PTRE Series 1.3750 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 1.3750 in | Roller Width N/A 0.8100 in |
| 04400375 | N/A PCI Procal Inc. PDCE Series 4.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 47200 lbf | Radial Static Load Capacity N/A 67200 lbf | Roller Diameter N/A 4.0000 in | Roller Width N/A 2.2500 in |
| 00088656 | N/A PCI Procal Inc. PTRE Series 4.5000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
| 03071794 | N/A PCI Procal Inc. SCFE Series 2.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 8090 lbf | Radial Static Load Capacity N/A 21140 lbf | Roller Diameter N/A 2.2500 in | Roller Width N/A 1.2500 in |
| 01470530 | N/A PCI Procal Inc. SCFE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |
| 04400373 | N/A PCI Procal Inc. PDCE Series 3.2500 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 27600 lbf | Radial Static Load Capacity N/A 38000 lbf | Roller Diameter N/A 3.2500 in | Roller Width N/A 1.7500 in |
| 01470578 | N/A PCI Procal Inc. SCFE Series 3.0000 Inch (in) Roller Diameter Cylindrical Cam Follower | Radial Dynamic Load Capacity N/A 17620 lbf | Radial Static Load Capacity N/A 49820 lbf | Roller Diameter N/A 3.0000 in | Roller Width N/A 1.7500 in |