Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NPTRE-1.375 |
Series |
N/A NPTRE |
Axial Dynamic Load Capacity |
N/A 430 lbf |
Axial Static Load Capacity |
N/A 80 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946125156 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 0.8400 in |
Radial Dynamic Load Capacity |
N/A 1231 lbf |
Radial Static Load Capacity |
N/A 640 lbf |
Roller Diameter |
N/A 1.3750 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 0.8100 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Non-Metallic |
Thread Length |
N/A 0.6450 in |
Thread Size |
N/A 1/2-20 |