Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRE-1.25-HT |
Series |
N/A PTRE |
Axial Dynamic Load Capacity |
N/A 317 lbf |
Axial Static Load Capacity |
N/A 76 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946127341 |
Operating Temperature [Max] |
N/A 350 ºF |
Overall Width |
N/A 0.8400 in |
Radial Dynamic Load Capacity |
N/A 852 lbf |
Radial Static Load Capacity |
N/A 605 lbf |
Roller Diameter |
N/A 1.2500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 0.8100 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 0.6450 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.3 lb |