Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-26 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 330.337 lbf |
Axial Static Load Capacity |
N/A 59.551 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.5 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946138316 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 20 mm |
Radial Dynamic Load Capacity |
N/A 955.056 lbf |
Radial Static Load Capacity |
N/A 478.652 lbf |
Roller Diameter |
N/A 26 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 19.2 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 10 mm |
Stud Length |
N/A 23 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 13 mm |
Thread Size |
N/A M10 x 1 |
Weight |
N/A 0.220 lb |