Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-52 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 1561.798 lbf |
Axial Static Load Capacity |
N/A 533.708 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 1 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946126764 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 33.60 mm |
Radial Dynamic Load Capacity |
N/A 3622.472 lbf |
Radial Static Load Capacity |
N/A 2134.831 lbf |
Roller Diameter |
N/A 52 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 32 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 40.50 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 21 mm |
Thread Size |
N/A M20 x 1.5 |
Weight |
N/A 1.188 lb |