Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRE-62-1 |
Series |
N/A MPTRE |
Axial Dynamic Load Capacity |
N/A 2075.506 lbf |
Axial Static Load Capacity |
N/A 752.809 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 1 mm |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946127440 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 44 mm |
Radial Dynamic Load Capacity |
N/A 4658.876 lbf |
Radial Static Load Capacity |
N/A 3010.787 lbf |
Roller Diameter |
N/A 62 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 42.40 mm |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 24 mm |
Stud Length |
N/A 49.50 mm |
Stud Material |
N/A Carbon Steel |
Stud Type |
N/A Eccentric |
Thread Length |
N/A 25 mm |
Thread Size |
N/A M24 x 1.5 |
Weight |
N/A 2.2 lb |