Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A YR-2 |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 0.6250 in |
Closure Type |
N/A Open |
Overall Width |
N/A 1.3125 in |
Radial Dynamic Load Capacity |
N/A 10370 lb |
Radial Static Load Capacity |
N/A 22000 lb |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.2500 in |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |