COMPANY HEADER
Print Back
YAD-04_(MS24465-104)_BRG
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A YAD-04

Model Number

N/A MS24465-104

Bore Diameter

N/A 0.2500 in

UPC Code

N/A 651041099753

Overall Width

N/A 0.375 in

Radial Dynamic Load Capacity

N/A 1910 lbf

Roller Diameter

N/A 0.8750 in

Roller Shape

N/A Crowned

Roller Width

N/A 0.2810 in