Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A YR-1-1/8-X-SS |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 0.3125 in |
Closure Type |
N/A Sealed |
Overall Width |
N/A 0.6875 in |
Radial Dynamic Load Capacity |
N/A 3030 lb |
Radial Static Load Capacity |
N/A 6200 lb |
Roller Diameter |
N/A 1.1250 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.625 in |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |