Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A YR-1-5/8-X-SS |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 0.4375 in |
Closure Type |
N/A Sealed |
Overall Width |
N/A 0.9375 in |
Radial Dynamic Load Capacity |
N/A 5560 lb |
Radial Static Load Capacity |
N/A 11300 lb |
Roller Diameter |
N/A 1.6250 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.875 in |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |