Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CDCY-4.00 |
Series |
N/A CDCY |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 1.2500 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946100290 |
Operating Temperature [Max] |
N/A 250 ºF |
Number of Rows |
N/A Double |
Operating Temperature Range |
N/A -30 to 225 ºF |
Overall Width |
N/A 2.3130 in |
Radial Dynamic Load Capacity |
N/A 47200 lbf |
Radial Static Load Capacity |
N/A 67200 lbf |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 2.2500 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 6.11 lb |
Features & Benefits |
N/A
|