COMPANY HEADER
Print Back
CDCY-2.25 DCB Roller Yoke Style
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CDCY-2.25

Series

N/A CDCY

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946100238

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A Double

Overall Width

N/A 1.3130 in

Radial Dynamic Load Capacity

N/A 12140 lbf

Radial Static Load Capacity

N/A 15309 lbf

Roller Diameter

N/A 2.2500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 1.2500 in

Seal Type

N/A Rubber Lip

Weight

N/A 1.11 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding