Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YCCF-10.00-S |
Series |
N/A YCCF |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 4.2550 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946109262 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 5.5000 in |
Radial Dynamic Load Capacity |
N/A 160480 lbf |
Radial Static Load Capacity |
N/A 431130 lbf |
Roller Diameter |
N/A 10.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 5.2500 in |
Seal Type |
N/A Moly-Filled Nylon Lip |
Weight |
N/A 88.700 lb |
Features & Benefits |
N/A
|