COMPANY HEADER
Print Back
CDCY-5.00-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CDCY-5.00-R

Series

N/A CDCY-R

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946133403

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A Double

Overall Width

N/A 2.8750 in

Radial Dynamic Load Capacity

N/A 71000 lbf

Radial Static Load Capacity

N/A 104700 lbf

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 2.7500 in

Seal Type

N/A Rubber Lip

Weight

N/A 11.44 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding