COMPANY HEADER
Print Back
CDCY-6.00-R
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A CDCY-6.00-R

Series

N/A CDCY-R

Bearing Element

N/A Cylindrical Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Regreasable

UPC Code

N/A 00841946133755

Operating Temperature [Max]

N/A 250 ºF

Number of Rows

N/A Double

Overall Width

N/A 3.3750 in

Radial Dynamic Load Capacity

N/A 102000 lbf

Radial Static Load Capacity

N/A 155500 lbf

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Crowned

Roller Width

N/A 3.25 in

Seal Type

N/A Rubber Lip

Weight

N/A 19.380 lb

Features & Benefits

Features & Benefits

N/A
  • Crowned DCB Rollers have a spherical body profile and are used to reduce the effects of misalignment by better distributing load over the body and internal bearing elements
  • Crowned rollers are also used in rotary applications to minimize scrubbing or skidding