Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YCF-6.00-S |
Series |
N/A YCF |
Bearing Element |
N/A Needle Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946109606 |
Operating Temperature [Max] |
N/A 250 ºF |
Operating Temperature Range |
N/A -30 to 250 ºF |
Overall Width |
N/A 3.3750 in |
Radial Dynamic Load Capacity |
N/A 61690 lbf |
Radial Static Load Capacity |
N/A 160900 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 3.25 in |
Seal Type |
N/A Moly-Filled Nylon Lip |
Weight |
N/A 20.72 lb |