COMPANY HEADER
Print Back
PTRY-2.75E
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PTRY-2.75E

Series

N/A PTRY

Axial Dynamic Load Capacity

N/A 4010 lbf

Axial Static Load Capacity

N/A 4570 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946140272

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.5630 in

Radial Dynamic Load Capacity

N/A 10880 lbf

Radial Static Load Capacity

N/A 7630 lbf

Roller Diameter

N/A 2.7500 in

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 1.5000 in

Seal Type

N/A Rubber Dual Lip

Weight

N/A 2.06 lb

Features & Benefits

Features & Benefits

N/A Plain/Cylindrical Track Rollers effectively carry radial loads and can be utilized to provide "flotation" when used in tandem with locational units (Flanged, V-Grooved etc.) in response to application misalignment.