Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NJ312ET2X |
Series |
N/A NJ |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 60 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Nylon |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 150000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (1) Inner Ring (2) Outer Ring |
Internal Clearance |
N/A CN |
Maximum Speed |
N/A 5800 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 31 mm |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 31 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Ring Separation |
N/A Non-Separable |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 157000 N |
Weight |
N/A 4.03 lb |