Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A N1017HSKC1NAP5 |
Series |
N/A N10 |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 85 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A High Strength, 2-Piece, Machined Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 65000 N |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Inner Ring |
Internal Clearance |
N/A C1NA |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 22 mm |
Precision Rating |
N/A P5 |
Ring Separation |
N/A Separable Outer Ring |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 86000 N |
Weight |
N/A 2.17 lb |