Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SL04-5008NR |
Series |
N/A SL04 |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A None |
Closure Type |
N/A Double Shielded |
Dynamic Load Rating |
N/A 79500 N |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (1) Outer Ring Two-Piece Inner Ring |
Internal Clearance |
N/A CN |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 68 mm |
Overall Width |
N/A 38 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Number of Rows |
N/A Double-Row |
Static Load Rating |
N/A 116000 N |
Weight |
N/A 1.24 lb |