Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NJ308 |
Series |
N/A NJ |
Bearing Material |
N/A High Speed Steel |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 6000 kgf |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (1) Inner Ring (2) Outer Ring |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 9400 rpm |
Outside Ring Width |
N/A 23 mm |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 23 mm |
Precision Rating |
N/A Not Rated |
Ring Separation |
N/A Non-Separable |
Number of Rows |
N/A Single-Row |
Weight |
N/A 1.48 lb |