COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Cylindrical Roller Bearings
>
NTN Cylindrical Roller Bearings
> Item # 02165219
Item # 02165219, NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
N216 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
N216
Series
N/A
N
Bore Diameter
N/A
80 mm
Bore Type
N/A
Straight
UPC Code
N/A
4547359150490
Outside Diameter
N/A
140 mm
Overall Width
N/A
26 mm