Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A MU1207TM |
Series |
N/A MU |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 35 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A None |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 54000 N |
Fillet Radius |
N/A 1.02 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Inner Ring |
Internal Clearance |
N/A CN |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 17 mm |
Outside Diameter |
N/A 72 mm |
Overall Width |
N/A 17 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Ring Separation |
N/A Non-Separable |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 58500 N |
Weight |
N/A 0.72 lb |