Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NN3013KC1NAP4 |
Series |
N/A NN30K |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 65 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A High Strength, 2-Piece, Machined Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 75000 N |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (3) Inner Ring |
Internal Clearance |
N/A C1NA |
Maximum Speed |
N/A 7300 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 26 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 4 |
Number of Rows |
N/A Double-Row |
Static Load Rating |
N/A 111000 N |
Weight |
N/A 1.53 lb |