Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NU414F1C4NA |
Series |
N/A NU |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 70 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Machined Carbon Steel |
Closure Type |
N/A Open |
Fillet Radius |
N/A 3 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Outer Ring |
Internal Clearance |
N/A C4NA |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 180 mm |
Overall Width |
N/A 42 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Ring Separation |
N/A Separable Inner Ring |
Number of Rows |
N/A Single-Row |