Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NU310G1C4 |
Series |
N/A NU |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A High Strength Machined Brass Rivetless with Square Holes |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 87000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Outer Ring |
Internal Clearance |
N/A C4 |
Maximum Speed |
N/A 7700 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 110 mm |
Overall Width |
N/A 27 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Ring Separation |
N/A Separable Inner Ring |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 86000 N |
Weight |
N/A 2.66 lb |