Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NNU4938W33NAP5 |
Series |
N/A NNU |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 190 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A High Strength, 2-Piece, Machined Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 475000 N |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (3) Outer Ring |
Internal Clearance |
N/A C0NA |
Maximum Speed |
N/A 3600 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 69 mm |
Outside Diameter |
N/A 260 mm |
Overall Width |
N/A 69 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 5 |
Number of Rows |
N/A Double-Row |
Static Load Rating |
N/A 1030000 N |