COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Cylindrical Roller Bearings
>
NTN Cylindrical Roller Bearings
> Item # 06006756
Item # 06006756, NTN NJ Series 0.7874 Inch (in) Bore Diameter Cylindrical Roller Bearing
NJ2204EC4 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
NJ2204EC4
Series
N/A
NJ
Bore Diameter
N/A
0.7874 in
Bore Type
N/A
Straight
Closure Type
N/A
Open
Internal Clearance
N/A
C4
UPC Code
N/A
4547359118599
Outside Diameter
N/A
1.8504 in
Overall Width
N/A
0.7087 in