Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A N1018HSKC0NAP4 |
Series |
N/A N10 |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 90 mm |
Bore Type |
N/A Tapered 1:12 |
Cage Material |
N/A High Strength, 2-Piece, Machined Brass |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 78500 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Inner Ring |
Internal Clearance |
N/A C0NA |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Diameter |
N/A 140 mm |
Overall Width |
N/A 24 mm |
Precision Rating |
N/A P4 |
Ring Separation |
N/A Separable Outer Ring |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 105000 N |
Weight |
N/A 2.8400 lb |