COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Cylindrical Roller Bearings
>
NTN Cylindrical Roller Bearings
> Item # 06461879
Item # 06461879, NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
NU1005G1 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
NU1005G1
Series
N/A
NU
Bore Diameter
N/A
25 mm
Bore Type
N/A
Straight
Internal Clearance
N/A
CN
UPC Code
N/A
4547359136883
Outside Diameter
N/A
47 mm
Overall Width
N/A
12 mm
Number of Rows
N/A
Single-Row