COMPANY HEADER
Print Back
NN3008KC1NAP5 Precision Cylindrical Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NN3008KC1NAP5

Series

N/A NN30K

Bore Diameter

N/A 1.5748 in

Bore Type

N/A Tapered 1:12

Closure Type

N/A Open

Internal Clearance

N/A C1

UPC Code

N/A 4547359130072

Outside Diameter

N/A 2.6772 in

Overall Width

N/A 0.8268 in