COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Cylindrical Roller Bearings
>
NTN Cylindrical Roller Bearings
> Item # 06639590
Item # 06639590, NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
NJ222 Cylindrical Roller Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
NJ222
Series
N/A
NJ
Bore Diameter
N/A
110 mm
Bore Type
N/A
Straight
UPC Code
N/A
4547359119725
Outside Diameter
N/A
200 mm
Overall Width
N/A
38 mm