COMPANY HEADER
Print Back
NU204 Cylindrical Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NU204

Series

N/A NU

Bore Diameter

N/A 0.7874 in

Bore Type

N/A Straight

UPC Code

N/A 4547359137842

Outside Diameter

N/A 1.8504 in

Overall Width

N/A 0.5512 in

Number of Rows

N/A Single-Row