COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Roller Bearings
>
Cylindrical Roller Bearings
>
NTN Cylindrical Roller Bearings
> Item # 07025049
Item # 07025049, NTN MA Series 3.5433 Inch (in) Bore Diameter Cylindrical Roller Bearing
MA1218EL Cylindrical Roller Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
MA1218EL
Series
N/A
MA
Bore Diameter
N/A
3.5433 in
Bore Type
N/A
Straight
Closure Type
N/A
Open
Internal Clearance
N/A
CN
UPC Code
N/A
4547359100181
Outside Diameter
N/A
6.2992 in
Overall Width
N/A
1.1811 in